Data Sheet
Rev.
0
1
View All
EE-Sim
Design & Simulation
3
View All
Overview
Features and Benefits
Product Details
The MAXM15463 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15463 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 3.3V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15463 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15463 data sheet.
Applications
- 4-20mA Current-Loop Powered Sensors
- Battery-Powered Equipment
- General Purpose Point-of-Load
- HVAC and Building Control
- Industrial Sensors and Process Control
- LDO Replacement
Documentation & Resources
-
MAXM15463EVKIT ODB File - Design Files9/19/2023ZIP5M