Overview
Features and Benefits
- Fully Assembled and Tested
- +27.3dBm Input IP3
- +13.6dBm Input 1dB Compression Point
- 825MHz to 915MHz RF Frequency
- 725MHz to 1085MHz LO Frequency
- 70MHz to 170MHz IF Frequency
- 2.1dB Conversion Gain
- 10.8dB Noise Figure
- 42dB Channel-to-Channel Isolation
- -5dBm to +5dBm LO Drive
- Built-In LO Switch with 52dB LO1-to-LO2 Isolation
Product Details
The MAX9981 evaluation kit (EV kit) simplifies the evaluation of the MAX9981 825MHz to 915MHz dual high-linearity active down-converter mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included for the inputs and outputs to allow quick and easy evaluation on the test bench.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) and artwork for each layer of the PC board.
Contact MaximDirect sales at 888-629-4642 to check on pricing and availability for these kits.
Applications
- Cellular cdmaOne™ and cdma2000® Base Station Receivers
- Digital and Spread-Spectrum Communication Systems
- GSM 850/GSM 900 2G and 2.5G EDGE Base Station Receivers
- Microwave Point-to-Point Links
- TDMA and Integrated Digital Enhanced Network (iDEN®) Base-Station Receivers
Documentation & Resources
-
MAX9981EVKIT: Evaluation Kit for the MAX9981 Data Sheet (Rev. 0)12/19/2002PDF315K