Overview
Features and Benefits
- Easy Evaluation of the MAX9959
- On-Board Voltage Reference (MAX6126)
- On-Board DACs for Level Setting
- On-Board ADC for Measurements
- On-Board Regulators Generate All the Required Voltages from ±12V
- USB Interface
- Headers for External SPI and DACs
- Proven PCB Layout
- Includes Heatsink and Fan
- Fully Assembled and Tested
Product Details
The MAX9959 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) design that evaluates the functionality of device power supply (DPS) IC MAX9959, which has 25V span output voltage and programmable current ranges up to 800mA.
The MAX9959 EV kit contains a microcontroller (MCU) that translates between the SPI interface and USB to allow the user to configure internal registers and modes with graphical user interface (GUI) software running on a PC. The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX9959 registers through SPI. The EV kit is fully assembled and tested at the factory.
This document provides a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, component list, circuit schematic, and artwork for each layer of the PCB. The MAX9959 EV kit PCB comes with a MAX9959DCCQ+ installed.
Applications
- Industrial Systems
- Memory Testers
- Structural Testers
- System-on-a-Chip Testers
- VLSI Testers
Applicable Parts
Documentation & Resources
-
MAX9959EVKIT: Evaluation Kit for the MAX9959 Data Sheet (Rev. 2)3/7/2022PDF966K