Overview

Features and Benefits

  • Flexible Input and Output Configurations
  • +6V to +38V Single Supply Range
  • ±3V to ±19V Dual Supply Range
  • Fully Assembled and Tested

Product Details

The MAX9943 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX9943 high-voltage, precision, low drift, and low-power op amp.

Applications

  • Amplifiers
  • Automatic Test Equipment (ATE)
  • Displays: Industrial, Front Panel, and Instrumentation
  • High-Performance ADC/DAC Input/Output
  • High-Voltage ATE
  • Industrial Instrumentation
  • Industrial: Process Measurement and Control
  • Loop-Powered Systems
  • Panel Meters
  • Power Meters
  • Programmable Logic Controllers (PLCs)
  • Sensor Interfaces

Applicable Parts

Documentation & Resources