Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Reverse-Battery and Load-Dump Protection
- -20V to +40V
- +4V to +28V Input Common-Mode Range
- +2.7V to +5.5V Supply Range
- Flexible EMI Filtering
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX9937 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9937 current-sense amplifier, designed for unidirectional high-side current-sense applications. The EV kit can be used to demonstrate the applicability of the MAX9937 to withstand transients, such as load-dump protection, reverse-battery protection, and filtering for EMI.
Applications
- Automotive Battery Current Sense
- ECU Current Monitor
- Fuse Box Current Sense
Applicable Parts
Documentation & Resources
-
MAX9937EVKIT: Evaluation Kit for the MAX9937 Data Sheet (Rev. 1)5/5/2015PDF273K