Overview
Features and Benefits
- 2.7V to 5.25V Single-Supply Operation
- 50Ω SMA Connector on RF Input
- On-Board Quasi-Measurement Mode Circuitry
- On-Board Shutdown Control
- Fully Assembled and Tested Surface-Mount PCB
Product Details
The MAX9930 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that evaluates the MAX9930 RF-detecting controller. The MAX9930 EV kit includes on-board shutdown control, as well as quasi-measurement mode circuitry to provide an easy method to evaluate the MAX9930. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.
The MAX9930 EV kit comes with the MAX9930EUA+ installed, but can also be used to evaluate the MAX9931/MAX9932 RF-detecting controllers and the MAX9933 RF detector. To evaluate the MAX9931, MAX9932, or MAX9933, request a MAX9931EUA+, a MAX9932EUA+, or a MAX9933EUA+ free sample with the MAX9930 EV kit.
Applications
- RSSI for Fiber Modules, GPON-CATV Triplexors
- Low-Frequency RF OOK and ASK Applications
- Transmitter Power Measurement and Control
- TSI for Wireless Terminal Devices
- Cellular Handsets (TDMA, CDMA, GPRS, GSM)
Documentation & Resources
-
MAX9930EVKIT: Evaluation Kit for the MAX9930 Data Sheet (Rev. 0)8/24/2007PDF132K
-
MAX9930EVKIT Gerber Files5/17/2023ZIP116K
-
MAX9930EVKIT BOM5/17/2023PDF81K