Overview

Features and Benefits

  • Fully Assembled and Tested
  • EV System provides a Stand-Alone Evaluation Solution
  • Mono or Stereo Operation on a Single Board
  • Multiple EV Systems can be connected to Evaluate aMulti-channel Audio Solution
  • Extensive Connection Points and Test Posts
  • Designed-In Amplifier Output Filter Options

Product Details

The MAX98415A/MAX98425A evaluation system (EV system) is a fully assembled and tested system that evaluates the MAX98415A/MAX98425A stereo Class-D audio amplifier. The EV system consists of the MAX98415A/MAX98425A Development Board (DEV board), Analog Devices’ Audio Interface Board III (AUDINT3), and a USB cable.

It is recommended that the DEV board be evaluated with the AUDINT3 board as an EV system. MAX98415A/ MAX98425A supports the standard I2S interface, left-justified, and Time-division multiplexing (TDM) digital audio interfaces.

The AUDINT3 board provides a USB-to-PCM interface in addition to 1.8V AVDD and DVDD supplies needed to evaluate the DEV board. Note that if the AUDINT3 is not used, AVDD and DVDD can be supplied externally or by an on-board LDO with a few 0Ω resistor changes. The MAX98415A/MAX98425A DEV board requires two additional supply inputs, 2.4V to 5.5V (VBAT) and 3V to 22V (PVDD). Figure 1 and Figure 2 in the user guide shows the DEV board and the AUDINT3 board.

Applicable Parts