Overview

Features and Benefits

  •  MIPI SoundWire v1.2 Compliant
  • 3.2W Output Power into 4Ω at 5V
  • Single-Supply Operation (2.5V to 5.5V)
  • 12.3mW Quiescent Power with External DVDDIO
  • 92% Efficiency (RL = 8Ω, THD+N = 10%)
  • 12.8μVRMS Output Noise
  • 108.5dB Dynamic Range
  • Low 0.014% THD+N at 1kHz
  • Sophisticated Edge Rate Control Enables Filterless Class-D Outputs
  • Extensive Click-and-Pop Reduction Circuitry
  • Available in Space-Saving Package: 9 Bump, Wafer-Level Package (WLP)
    • 1.528mm x 1.528mm, 0.4mm Pitch

Product Details

The MAX98363 Development board (DEV board) is a fully assembled and tested application board that evaluates the MAX98363A/MAX98363B/MAX98363C/MAX98363D, tiny SoundWire® v1.2 compatible input Class-D mono amplifiers.

The MAX98363 Development board is designed to work with an external SoundWire manager, which would provide the v1.2 SoundWire Clock and Data. Only a single supply input of 2.5V to 5.5V for VDD is required for powering the DEV board. Figure 1 and Figure 2 in the data sheet detail the DEV board connections and jumper locations.

Markets and Technologies

Applicable Parts

Package Contents

  • MAX98363 Development Board

Documentation & Resources