Overview

Features and Benefits

  • Filterless Operation Passes Radiated Emissions with Up to 30cm of Speaker Cable
  • 2.6V to 5.25V Single-Supply Operation
  • Delivers Up to 3.3W Into an 8Ω Speaker
  • Configurable Gain Control
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX98307 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX98307 filterless Class DG multilevel amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98307 IC in a 16-pin TQFN-EP package. Designed to operate from a 2.6V to 5.25V DC power supply, the EV kit is capable of delivering 3.3W into an 8Ω load. The EV kit accepts a differential or a single-ended input signal.

Applications

  • Cellular Phones
  • Notebook Computers
  • Portable Audio
  • Smartphones
  • Tablet PCs
  • VoIP Phones

Applicable Parts

Documentation & Resources