Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.6V to 5.5V Single-Supply Operation
- Single-Ended or Differential Audio Input
- Five Selectable Gains
- Filterless Operation
- Optional Class D Output Filters for Ease of Evaluation
- Low-Power Shutdown Mode
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX98306 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX98306 stereo 3.2W Class D amplifier. The EV kit operates from a single 2.6V to 5.5V DC power supply and is capable of delivering 3.2W into a 4Ω load. The EV kit accepts a differential or single-ended audio input and provides differential outputs for the speaker. The device outputs can be connected directly to a speaker load for filterless applications. However, a filter can be added to ease evaluation.
Applications
- Accessory Speakers
- Cellular Phones
- MP3 Players
- Portable Audio Players
- Smartphones
- Tablets
- VoIP Phones
Applicable Parts
Documentation & Resources
-
MAX98306EVKIT: Evaluation Kit for the MAX98306 Data Sheet (Rev. 0)7/27/2011PDF939K