MAX98300EVKITTDFN
Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Demonstrates Industry-Leading Quiescent Current
- 1.1mA (PVDD = 5V), 0.78mA (PVDD = 3.7V)
- Filterless Operation Passes Radiated Emissions with Up to 60cm of Speaker Cable
- 2.6V to 5.5V Single-Supply Operation
- 2.6W Mono Class D Output
- Selectable Gain Control
- Differential or Single-Ended Input
- Low-Power Shutdown Input
- Fully Assembled and Tested
Product Details
The MAX98300 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX98300 filterless Class D amplifier to drive a speaker in portable audio applications. The EV kit comes with a MAX98300 IC in an 8-pin TDFN package. Designed to operate from a 2.6V to 5.5V DC power supply, the EV kit is capable of delivering 2.6W into a 4Ω load. The EV kit accepts differential or single-ended input signals.
Applications
- Cellular Phones
- MP3 Players
- Notebook and Netbook Computers
- Portable Audio Players
- VoIP Phones