Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 8V to 28V Single DC Power-Supply Operation
- Differential Outputs
- Configured for +13.6dB Gain
- External Gain-Setting Resistors
- Class D Output Filter for Ease of Evaluation
- Delivers 7W into an 8Ω Speaker
- Mute Control
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX9737 evaluation kit (EV kit) is a fully assembled and tested PCB that configures the MAX9737 mono 7W Class D amplifier to drive an 8Ω speaker for audio applications. The EV kit operates from an 8V to 28V DC power supply and is configured for +13.6dB gain. The MAX9737 EV kit accepts a single-ended input signal and provides differential outputs for the speaker.
Applications
- 2.1 Notebook PCs
- LCD/PDP/CRT Monitors
- MP3 Docking Stations
- PC Surround Speakers
Applicable Parts
Documentation & Resources
-
MAX9737EVKIT: Evaluation Kit for the MAX9737 Data Sheet (Rev. 0)12/19/2008PDF156K