Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 5V Single-Supply Operation
- Fully Differential Output
- Delivers 2.4W into an 8Ω Speaker
- Configurable Switching Frequency
- Evaluates the MAX9730 in a 28-Pin TQFN (4mm x 4mm x 0.8mm) Package
- MAX9730 IC Available in a 20-Bump UCSP (2mm x 2.5mm) Package
- Fully Assembled and Tested
Product Details
The MAX9730 evaluation kit (EV kit) is a fully assembled and tested PCB that uses the MAX9730 Class G power amplifier to drive a bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.7V to 5.5VDC power supply, the EV kit accepts a single-ended or differential input signal. The EV kit provides a fully differential output capable of delivering 2.4W into an 8Ω speaker.
Applicable Parts
Documentation & Resources
-
MAX9730EVKIT: Evaluation Kit for the MAX9730 Data Sheet (Rev. 0)2/13/2007PDF96K