Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Precision Real-Time Current Monitoring
- 1.6V to 28V Input Common-Mode Range
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9634 evaluation kit (EV kit) provides a proven design to evaluate the MAX9634 high-side current-sense amplifier, which offers precision accuracy specifications of VOS less than 250µV (max) and gain error less than 0.5% (max). This EV kit demonstrates the MAX9634 in a tiny 1mm x 1mm x 0.6mm, 4-bump UCSP™ package. The MAX9634 is also available in a 5-pin SOT23, but that package is not compatible with this EV kit.
The EV kit PCB comes with a MAX9634FERS+ installed, which is the 50V/V gain version. Contact the factory for free samples of the pin-compatible MAX9634TERS+, MAX9634HERS+, and MAX9634WERS+, which are 25V/V, 100V/V, and 200V/V gain versions, respectively.
Applications
- Cell Phones
- Notebook Computers
- PDAs
- Portable/Battery-Powered Systems
- Power-Management Systems
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX9634EVKIT: Evaluation Kit for the MAX9634 Data Sheet (Rev. 0)3/29/2010PDF817K