Overview

Features and Benefits

  • 5.5V to 18V Operating Voltage Range
  • Up to 60V Fault Protection
  • Features Two On-Board 2-Wire Hall-Effect Sensors
  • Evaluates Sensor Short-to-Ground Fault Conditions
  • Demonstrates Adjustable Input Current Threshold
  • Demonstrates Analog Output Feature
  • Two Digital Output Status LED Indicators
  • Demonstrates Reverse-Supply Protection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9621 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX9621 dual, 2-wire Hall-effect sensor interface with analog and digital outputs in a 10-pin µMAX® surface-mount package. The EV kit features two on-board analog Hall-effect sensors, demonstrates BAT supply pin isolation, and digital logic for driving status LEDs. Input power to the EV kit circuit can be supplied by a 5.5V to 18V DC source.

The MAX9621 EV kit circuit can be configured to demonstrate the MAX9621's Hall input short-to-ground and 60V fault-protection feature. The EV kit also demonstrates the MAX9621's analog output and filtered digital output features for each sensor input. The EV kit's PCB features an 8-pin, dual-row header to facilitate interfacing with a user's external system.

Applications

  • Door Power Locks
  • Electric Sunroofs
  • Ignition Key
  • Seat Movers
  • Seatbelt Buckles
  • Speed Sensing
  • Steering Column
  • Window Lifters

Applicable Parts

Documentation & Resources