Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Op-Amp Configurations
- Component Pads Allow for Sallen-Key Filter
- Rail-to-Rail Inputs/Outputs
- Accomodates Easy-to-Use 0805 Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9613 evaluation kit (EV kit) provides a proven design to evaluate the MAX9613 low-power, MOS-input operational amplifier (op amp) in a 6-pin SC70 package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX9613AXT+ installed.
Applications
- General Purpose Signal Processing
- Industrial and Medical Sensors
- Notebooks, Portable Media Players
Documentation & Resources
-
MAX9613EVKIT: Evaluation Kit for the MAX9613 Data Sheet (Rev. 0)7/22/2010PDF675K