Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Programmable Current Limit Up to 1A
- Two Current Ranges (Jumper Selectable)
- Measure and Read Back Load Current, Load Voltage, and Set Point
- Power Source Up to 30V
- Jumper-Selectable I²C Address Setting for the MAX9611
- 6-Pin Pmod-Compatible Connector (I²C)
- Secondary Header Allows Daisy-Chaining of Additional Modules on the I²C Bus
- Example Software Written in C for Portability
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9611PMB1 peripheral module provides the necessary hardware to interface the MAX9611 current-sense amplifier with 12-bit ADC and op amp, along with the MAX5380 8-bit DAC, to any system that utilizes Pmod™-compatible expansion ports configurable for I²C communication. The IC is configured with an external p-channel FET and a current-sense resistor to form a current-limiting circuit capable of handling currents up to 1A. An 8-bit DAC (U1) is used to set the current-limit point programmatically by the host through the I²C bus. In addition to providing a programmable current-limit function, the ADC within the IC measures the load current/voltage and the set-point voltage that can be read by the host through the I²C bus.
Refer to the MAX9611 IC data sheet for detailed information regarding operation of the IC.
Applications
- Battery Operated Equipment
- General Power Supply/Monitoring Applications
- Handheld Devices
- Server Backplanes
Documentation & Resources
-
UG-5483: Analog Essentials Getting Started Guide for Zedboard8/17/2012PDF1M
-
UG-5466: Analog Essentials Getting Started Guide for LX9 and Nexys37/18/2012PDF1M
-
MAX9611PMB1: MAX9611PMB1 Peripheral Module Data Sheet (Rev. 0)5/16/2012PDF1M
-
Solutions For Rapid Prototyping: Answering the Needs of Practicing Engineers8/23/2023PDF784 K
-
Maxim Analog Essentials Collection7/20/2012PDF501K