Overview
Features and Benefits
- Single 3V to 3.6V Supply Operation
- 1.5GHz Operation
- 100Ω Controlled-Differential Signal Traces
- Supports Testing with Various Mediums
- Differential Probes
- Twisted-Pair Wire
- Coax Cables with SMA Connectors
- Surface-Mount Components
- Fully Assembled and Tested
Product Details
The MAX9390 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that simplifies the evaluation of the MAX9390 1.5GHz, dual 2 x 2 crosspoint switch. The EV kit accepts low-voltage differential signals (LVDS) or high-speed transistor logic (HSTL) input signals and converts the signals to LVDS outputs for each channel.
The MAX9390 EV kit is designed with 100Ω differential controlled impedance in a four-layer PCB. The board is designed for direct differential probing of the LVDS inputs/outputs. The EV kit operates from a single 3.3V supply. The MAX9390 EV kit can also be used to evaluate the MAX9391, which accepts LVPECL and CML input signals.
Applications
- Central Office Backplane Clock Distribution
- DSLAM
- Fault-Tolerant Systems
- High-Speed Telecom/Datacom Equipment
- Protection Switching
Documentation & Resources
-
MAX9390EVKIT: Evaluation Kit for the MAX9390 and MAX9391 Data Sheet (Rev. 0)3/11/2008PDF251K