Overview
Features and Benefits
Product Details
The MAX9360 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit (PC) board. The EV kit includes two MAX9360s with different packages. The MAX9360 is a low-skew, single LVTTL/CMOS-to-differential LVECL/ECL translator. The EV kit accepts an LVTTL/TTL/CMOS input signal and converts it to a differential LVECL/ECL signal at frequencies up to 1GHz.
The MAX9360 EV kit is a four-layer PC board with 50Ω controlled-impedance traces. It can also be used to evaluate the MAX9361, a TTL/CMOS-to-differential LVECL/ECL translator.
Applications
- Clock/Data-Level Translation
Documentation & Resources
-
MAX9360EVKIT: Evaluation Kit for the MAX9360, MAX9361 Data Sheet (Rev. 0)5/24/2002PDF198K