Overview
Features and Benefits
- Drives LVDS Video and I²S Audio
- On-Board LVDS-to-Parallel Conversion (MAX9249, MAX9260)
- On-Board I²S Audio DAC (MAX9850)
- On-Board Class D Audio Power Amplifier (MAX9701)
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9266 evaluation kit (EV kit) provides a proven design to evaluate the MAX9266 high-bandwidth digital content protection (HDCP) gigabit multimedia serial link (GMSL) deserializer with LVDS system interfrace and spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9266.
The MAX9266 EV kit comes with a MAX9266GCM/V+ installed.
For complete GMSL evaluation from LVDS inputs, order both the MAX9266 EV kit and its companion board, the MAX9265 EV kit.
For complete GMSL evaluation from CMOS parallel inputs, order both the MAX9266 EV kit and its companion board, the MAX9263 EV kit. For simplicity, this EV kit data sheet uses a MAX9265 EV kit serializer.
Applicable Parts
Documentation & Resources
-
MAX9266EVKIT: Evaluation Kit for the MAX9266 Data Sheet (Rev. 0)6/28/2011PDF5M