Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Drives 29-Bit Parallel Video and I²S Audio
- On-Board I²S Audio DAC (MAX9850)
- On-Board Class D Audio Power Amplifier (MAX9701)
- Windows XP-, Windows Vista-, and Windows 7-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9264 evaluation kit (EV kit) provides a proven design to evaluate the MAX9264 high-bandwidth digital-content protection (HDCP) gigabit multimedia serial link (GMSL) deserializer with spread spectrum and full-duplex control channel. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9264.
The MAX9264 EV kit comes with a MAX9264GCB/V+ installed.
For complete GMSL evaluation, order both the MAX9264 EV kit and its companion board, the MAX9263 EV kit.
Applications
- High-Resolution Automotive Navigation
- Megapixel Camera Systems
- Rear-Seat Infotainment