Data Sheet
Rev.
1
1
View All
Overview
Features and Benefits
- Accepts 29-Bit Parallel Video and I²S Audio
- On-Board S/PDIF-to-I²S Audio Converter
- Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
- USB-PC Connection (Cable Included)
- USB Powered
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9259 evaluation kit (EV kit) provides a proven design to evaluate the MAX9259 gigabit multimedia serial link (GMSL) with spread spectrum and full-duplex control channel. The EV kit also includes Windows® 2000, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9259. The MAX9259 EV kit comes with a MAX9259GCB/V+ installed.
For complete GMSL evaluation, order both the MAX9259 EV kit and its companion board, the MAX9260 EV kit.
Applications
- Automotive Navigation, Infotainment, and Image-Sensing Systems
- High-Speed Serial-Data Transmission for Display
- High-Speed Serial-Data Transmission for Image Sensing
Documentation & Resources
-
MAX9259EVKIT: Evaluation Kit for the MAX9259 Data Sheet (Rev. 1)5/25/2010PDF1M