Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Accommodates Multiple Comparator Configurations
- Accommodates Easy-to-Use Components
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX9092 evaluation kit (EV kit) provides a proven design to evaluate the MAX9092 dual comparator. The EV kit circuit can be easily configured by installing shunts and changing a few components to support multiple comparator applications such as window detector and pulse-width modulation (PWM) generator. The EV kit provides 0603 component PCB pads for ease of evaluation. The EV kit operates from a +1.8V to +5.5V VDD supply.
The EV kit comes with a MAX9092AKA+ installed. Contact the factory for the pin-compatible MAX9093AKA+.
Applications
- Automotive
- Battery-Powered Electronics
- General-Purpose Low-Voltage Applications
- General-Purpose Portable Devices
- Mobile Communications
- Notebooks and PDAs