Overview

Features and Benefits

  • +2.7V to +5.5V Input Range
  • Uses One 2.2µF and Two 10µF Ceramic Capacitors
  • Output Adjustable from -2.5V to -VIN
  • 200mA Output Current
  • 1MHz Switching Frequency
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX889 IC is an inverting charge pump that delivers a regulated negative output voltage at loads up to 200mA. The device operates from an input of +2.7V to +5.5V to produce a user-adjustable, regulated output of -2.5V to -VIN.

The MAX889S evaluation kit (EV kit) is a fully assembled and tested surface-mount board. The board is set up to provide a -3.3V output from a +5.0V input supply. The EV kit is shipped with a MAX889S (1MHz switching frequency) installed. The board may also be used to evaluate the MAX889R (500kHz) or the MAX889T (2MHz). To do so, request a free sample of the MAX889RESA or MAX889TESA, and refer to the MAX889 data sheet for the appropriate capacitor values.

Applications

  • Digital Cameras and Camcorders

Applicable Parts

Documentation & Resources