Overview

Features and Benefits

  • Negative 1x/1.5x Charge Pump
  • Adaptive Current Regulators
  • Independent Voltage Supply for Each LED
  • 24mA to 0.1mA Serial-Pulse Dimming (MAX8847Y/MAX8848Y)
  • 24mA to 0mA PWM Dimming (MAX8847Z/MAX8848Z)
  • 2% (max) LED Current Accuracy, 1% (typ) Matching
  • Low 120µA Quiescent Current
  • Low 0.4µA Shutdown Current
  • Inrush Current Limit
  • Temperature Derating Function
  • 16-Pin, 3mm x 3mm Thin QFN Package
  • Tiny External Components
  • Fully Assembled and Tested

Product Details

The MAX8848Z evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the MAX8848Z high-performance negative charge pump. The MAX8848Z integrates an inverting charge pump and 7 current regulators capable of 24mA each to drive up to 7 white LEDs (WLEDs). The EV kit operates from a 2.7V to 5.5V input supply range and includes two pulse generators that are used for testing the MAX8847Y/MAX8848Y single-wire, serial-pulse dimming feature. The EV kit can also evaluate the MAX8847Y, MAX8847Z, and MAX8848Y. To evaluate the MAX8847Y, MAX8847Z, or MAX8848Y, request a free sample when ordering the EV kit.

Applications

  • Cellular Phones
  • PDAs, Digital Cameras, and Camcorders
  • White LED Backlighting