Overview

Features and Benefits

  • +8V to +25V Input Range
  • Brightness Adjustable by an On-Board Potentiometer
  • 10:1 Digital Pulse-Width Modulation (DPWM)
  • Strike Voltage Up to 2kV
  • Fully Assembled and Tested

Product Details

The MAX8785A evaluation kit (EV kit) is an assembled and tested PCB that demonstrates the MAX8785A full-bridge cold-cathode fluorescent lamp (CCFL) controller for piezoelectric transformer-based back light power supplies. Lamp brightness is adjustable by an on-board potentiometer.

Applications

  • LCD TVs and Monitors
  • Notebook LCDs

Documentation & Resources