Overview

Features and Benefits

  • Input Current Limiting
  • ±0.5% Battery-Voltage Set-Point Accuracy Using Internal Reference
  • Analog Inputs Control Charge Current and Battery-Voltage Set Point
  • Monitor Outputs for
    Current Drawn from AC Input Source
    Charging Current
    AC Adapter Presence
  • Up to 17.6V Battery-Voltage Set Point
  • +8V to +25V Input Voltage
  • 3A Battery Charge Current
  • Charges Any Battery Chemistry: Li+, NiCd, NiMH, Lead Acid, etc.
  • Surface-Mount Construction
  • Fully Assembled and Tested
  • Product Details

    The MAX8724 evaluation kit (EV kit) is an accurate and efficient multichemistry battery charger. It uses analog inputs to control charge voltage and current. The EV kit can charge 2 to 4 series lithium-ion (Li+) cells with a current up to 3A. High efficiency is achieved by a buck topology with synchronous rectification. The EV kit provides outputs that can be used to monitor the input current, the battery-charging current, and the presence of an AC adapter.

    Applications

    • Handheld Terminals
    • Notebook and Subnotebook Computers
    • Personal Digital Assistants (PDAs)

    Documentation & Resources