Overview
Features and Benefits
- ±0.8% Output Accuracy Over Load and Line
- Operates from a Single 10.8V to 13.2V Supply
- OUT1 Provides 2.5V at Up to 8A
- OUT2 Provides 1.8V at Up to 8A
- Digital Soft-Start Reduces Inrush Current
- 180° Out-Of-Phase Operation Reduces Input Ripple Current
- Overcurrent and Overvoltage Protection
- External Reference Input for Second Controller
- Prebiased Startup Operation
- Fully Assembled and Tested
Product Details
The MAX8664 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX8664A/MAX8664B dual-output step-down controllers. The MAX8664 EV kit operates with a 600kHz switching frequency and is optimized for operation from a 10.8V to 13.2V supply. The EV kit can operate down to 4.5V with minor changes. The two step-down outputs provide up to 8A each at 2.5V for OUT1 and 1.8V for OUT2. Options are provided for sequencing or tracking of OUT2. The MAX8664A (independent fault action) comes installed in the EV kit and it can be replaced with the MAX8664B (joint fault action) with no other required component changes.
Applications
- ASIC/CPU/DSP Power Supplies
- Desktop and Notebook PCs
- Graphic Cards
- Network-Power Supply
- POL Power Supply
- Printer Power Supply
- Set-Top Box Power Supply