Overview
Features and Benefits
- Two High-Efficiency 1MHz Synchronous Rectified Step-Down Regulators
- Four LDO Regulators with Jumper-Selectable Output Voltages
- Single-Cell Li+/Li-Polymer Charger
- Smart Power Selector (SPS)
- Power-OK, Charger Status, and Timeout Fault Indicators
- 40-Pin, 5mm x 5mm x 0.8mm Thin QFN Package
- Fully Assembled and Tested
Product Details
The MAX8663 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX8663 power-management IC. The MAX8663 integrates two synchronous step-down regulators, four low-dropout linear regulators (LDOs), and a linear charger for a single-cell Li-ion (Li+)/Li-polymer battery. Maxim's Smart Power Selector™ (SPS) safely distributes power between an external power source (AC adapter, auto adapter, or USB source), battery, and the system load.
Applications
- 3G Smart cellular phones
- Other Handheld Devices
- PDAs, portable media players (PMPs)
- Portable GPS Navigation Devices (PNDs)
Documentation & Resources
-
MAX8663EVKIT: Evaluation Kit for the MAX8663 Data Sheet (Rev. 0)12/3/2007PDF329K