Overview
Features and Benefits
- Output Voltages: Preset 5V and 3.3V, or User-Defined
- Output Currents:
- 700mA at 5V, 1.1A at 3.3V (VIN = 2.4V)
- 350mA at 5V, 600mA at 3.3V (VIN = 1.5V)
- Low-Battery Detector
- Fully Assembled and Tested
- Proven PC Board Layout
Product Details
The MAX863 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the MAX863 dual, step-up DC-DC controller. The EV kit is factory preset to provide 5V and 3.3V outputs at 700mA and 1.1A, respectively (VIN = 2.4V). Both outputs can also be set to other voltages by pin-strapping or with external resistors.
Applications
- 2- and 3-Cell Portable Equipment
- Dual Supply (Logic and LCD)
- Handheld Instruments (PDAs, Palmtops)
- Organizers
- Palmtop Computers
- PDAs and Other Handheld Devices
- Translators
Applicable Parts
Documentation & Resources
-
MAX863EVKIT: Evaluation Kit for the MAX863 Data Sheet (Rev. 2)6/12/2002PDF121K