Overview
Features and Benefits
- 2.5V to 5.5V Input-Voltage Range
- 3.3V Preset Output Voltage
- Programmable Output Voltage from 1.25V to 4.2V
- Glitch-Free Step-Up/Step-Down Transitions
- Selectable Switching Modes
- FPWM Mode
- High-Efficiency Skip Mode
- Soft-Start
- Output Overload Protection
- Thermal Protection
- Small 3mm x 3mm, 14-Pin TDFN IC Package
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX8625A evaluation kit (EV kit) is a fully assembled and tested PCB demonstrating the MAX8625A step-up/step-down switching regulator. The MAX8625A utilizes Maxim's proprietary H-bridge topology that provides seamless transitions through all converter operating modes without the glitches commonly seen with other similar devices. The MAX8625A EV kit converts a 2.5V to 5.5V DC input to a preprogrammed 3.3V output capable of providing up to 800mA. The output voltage is also programmable from 1.25V to 4.2V by use of a resistor-divider. The MAX8625A EV kit provides on-board jumper settings that allow programming one of two switching modes: fixed-frequency PWM (FPWM) or high-efficiency skip. Additional on-board jumpers allow enable or shutdown of the MAX8625A IC.
Applications
- Battery-Powered Hard Disk Drive (HDD)
- DSCs and Camcorders
- MP3 Players and Cellular Phones
- PDAs and Smartphones
Documentation & Resources
-
MAX8625AEVKIT: Evaluation Kit for the MAX8625A Data Sheet (Rev. 2)8/28/2009PDF94K