Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.7V to 5.5V Input Range
- Adjustable Output
- VBST = +15V (At 20mA)
- VINV = -7.5V (At 80mA)
- Adjustable Up to +24V and Down to -10V at a +5.5V Input
- 0.1µA (typ) IC Shutdown Current
- Fixed 1MHz PWM Switching Frequency
- Surface-Mount Component Construction
- Fully Assembled and Tested
Product Details
The MAX8614 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board. The EV kit contains the MAX8614B (0.8A/0.75A current limit), a dual-output, step-up DC-DC converter that generates an adjustable positive and an adjustable negative output. The EV kit accepts a 2.7V to 5.5V input and provides a +15V and -7.5V output at 1MHz fixed PWM operation.
The MAX8614 EV kit can also be used to evaluate the MAX8614A, a dual-output, step-up DC-DC converter that has a lower current limit (0.44A/0.33A).
Applications
- Camcorders and Portable Multimedia
- CCD Bias Supplies and OLED Displays
- Digital Cameras
- PDAs and Smartphones
Documentation & Resources
-
MAX8614EVKIT: Evaluation Kit for the MAX8614A/MAX8614B Data Sheet (Rev. 0)4/28/2006PDF417K