Overview
Features and Benefits
Product Details
The MAX8601 evaluation kit (EV kit) is a fully assembled and tested surface-mount PC board demonstrating the MAX8601 single-cell, linear Li+ battery charger. The EV kit operates from either a 100mA/500mA USB port or a 4.15V to 14V input power supply; however, charging is disabled when the input voltage exceeds 7V. Charging is optimized for Li+ cells using a control algorithm that includes low-battery precharging, voltage, and current-limited fast charging, and top-off charging, while continuously monitoring the battery for overvoltage, over/under-temperature, and charging time.
The charger timeout protection is programmable. The charger status is indicated by three open-drain outputs. The MAX8601 automatically selects between either a USB or an AC-adapter input source. The AC-adapter charge current is programmable, while the USB charge current is preset not to exceed either 100mA or 500mA, depending on the USEL input. The MAX8601 EV kit also evaluates the MAX8600 with no PC board modification. The MAX8601 is assembled in the space-saving 3mm x 3mm, 14-pin TDFN package.
Applications
- Cell Phones
- Digital Cameras
- MP3 Players
- PDAs Wireless Appliances
- Portable Media Players
Applicable Parts
Documentation & Resources
-
MAX8601EVKIT: Evaluation Kit for the MAX8601 Data Sheet (Rev. 0)8/26/2005PDF517K