Overview

Features and Benefits

  • Tiny 8-Lead 3mm x 3mm TDFN Package
  • Reverse-Current Blocking
  • Programmable Current Limit
  • Autorestart When Fault Is Removed
  • 14% Accurate Current Limit
  • Up to 1.2A Load Current
  • Thermal Overload Protection
  • Built-In 20ms Fault-Blanking
  • Compliant to All USB Specifications
  • 2.7V to 5.5V Input Supply Range
  • Active-Low FAULT Indicator Output
  • Active-High/Active-Low Select Pin
  • Fully Assembled and Tested

Product Details

The MAX8586 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board demonstrating the MAX8586 1.2A USB switch. The EV kit operates from a 2.7V to 5.5V input power supply and is capable of sourcing up to 1.2A. The MAX8586 features an adjustable current limit and autorestart for overload and short-circuit protection. A 20ms fault-blanking time prevents erroneous faults caused by load transients and capacitive loads. The MAX8586 is assembled in the space-saving 8-lead 3mm x 3mm TDFN package.

Applications

  • Desktop/Notebook Computers
  • Docking Stations
  • PDAs and Palmtop Computers
  • USB Ports/Hubs

Applicable Parts

Documentation & Resources