Overview

Features and Benefits

  • Internal 8mΩ On-Resistance MOSFETs
  • 10A Output PWM Step-Down Regulator
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.3V to 3.6V Input Supply
  • Adjustable Output from 0.6V to (0.87 x VIN)
  • 250kHz to 2.4MHz Adjustable Frequency or SYNC Input
  • Allows All Ceramic Capacitor Design
  • SYNCOUT Drives 2nd Regulator 180° Out-of-Phase
  • Prebiased or Monotonic Soft-Start
  • Programmable Soft-Start Time
  • Output Tracking or Sequencing
  • 32-Lead, 5mm x 5mm Thin QFN Package
  • REFIN for DDR Termination Applications
  • Surface-Mount Components
  • Assembled and Tested

Product Details

The MAX8566 evaluation kit (EV kit) demonstrates the MAX8566 integrated 10A step-down converter. The EV kit generates a 1.8V output voltage at load currents up to 10A from a 2.3V to 3.6V input voltage range. The MAX8566 switches at 1MHz and provides over 95% efficiency with the supplied components. The MAX8566 EV kit comes fully assembled and tested.

Applications

  • ASIC/CPU/DSP Core Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • Fiber Power Supplies
  • Network-Power Supplies
  • POL Power Supplies
  • Telecom Power Supplies

Applicable Parts

Documentation & Resources