Overview

Features and Benefits

  • Includes Shunt and Current Transformers
  • Windows-Based GUI Allows for Easy Configuration and Reading of Measurement Data

Product Details

The MAX78630+PPM evaluation kit (EV kit) demonstrates the capability of the MAX78630+PPM for monitoring a three-phase AC load using up to three voltages and three currents (sensors included). The EV kit connects to a PC through a USB cable that provides both power and data communication to the board. A Windows®-based graphical user interface (GUI) communicates with the device for simplified access to measurement data and controls.

Applications

  • Building Automation Systems (Commercial, Industrial)
  • Inverters and Renewable Energy Systems

Applicable Parts

Documentation & Resources