Overview
Features and Benefits
- Power Accumulator with Dedicated Display to Track Device Power over Time
- Onboard Digital Microphone
- Onboard Accelerometer/Gyroscope
- SWD JTAG 10-Pin Header
- RISC-V Coprocessor JTAG 10-Pin Header
- 16M-Byte QSPI Flash
- Select GPIOs Accessible through 0.1in Headers
- Four ADC Inputs with Optional AA Filter
- Touch-Enabled, 3.5in, 320 x 240 Color TFT Display
- UART Access through USB Bridge
- QSPI Memory Access through USB Bridge
- All IC Power Rails May Be Isolated by Jumpers for Individual Current Measurements
- Two General-Purpose LEDs and Two General- Purpose Pushbutton Switches
Product Details
The MAX78000 evaluation kit (EV kit) provides a platform for leveraging the capabilities of the MAX78000 to build new generations of artificial intelligence (AI) devices.
Onboard hardware includes a digital microphone, a gyroscope/ accelerometer, parallel camera module support and a 3.5in touch-enabled color TFT display. A secondary dis- play is driven by a power accumulator for tracking device power consumption over time. Uncommitted GPIO as well as analog inputs are readily accessible through 0.1in pin headers. Primary system power as well as UART access is provided by a USB Micro-B connector. A USB to SPI bridge provides rapid access to onboard memory, allow- ing large networks or images to load quickly.
Applications
- Audio Processing: Multi-Keyword Recognition, Sound Classification, Noise Cancellation
- Facial Recognition
- Object Detection and Classification
- Time-Series Data Processing: Heart Rate/Health Signal Analysis, Multi-Sensor Analysis, Predictive Maintenance
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX78000EVKIT: Evaluation Kit for the MAX78000 Data Sheet (Rev. 2)6/24/2022PDF2M
-
MAX78000EVKIT Gerber Files - Design Files11/22/2023ZIP722K
-
AI Face Identification12/12/2024
-
Getting Started with the MAX78000EVKIT12/12/2024
-
Visual Identification AI at The Edge: Facial Recognition12/12/2024
-
Face Identification Using MAX7800011/4/2020
-
Keywords Spotting Using the MAX7800010/13/2020