Overview

Features and Benefits

  • MAX78000 Microcontroller
    • Dual Core: Arm Cortex-M4 Processor with FPU andRISC-V Coprocessor
    • 512KB Flash Memory
    • 128KB SRAM
    • 16KB Cache
    • CNN Accelerator
  • CMOS VGA (640×480) Image Sensor Module
  • Single 3.3V Power Supply Input
  • Additional On-Board CNN Power Supply
  • SWD 10-Pin Header for Programming and Debug
  • JST SH 4-Pin Connector
  • I2C Controller/Target Operation
  • Full-Duplex UART
  • Two Indicator LEDs

Product Details

The MAX78000CAM02 is a miniature artificial intelligence (AI) at the edge development platform designed for image processing applications. Measuring just 0.4in by 0.9in, it is ideal for developing and prototyping edge AI applications. The platform is built around the MAX78000 microcontroller, which features an Arm® Cortex®-M4F core with a convolutional neural network (CNN) accelerator.

Additionally, the board includes a VGA resolution CMOS image sensor. This configuration allows for capturing images and processing them with AI models directly on the board without the need for external hardware or communication links.

The platform operates with a single 3.3V DC power source with all necessary power circuits integrated on the board, and it uses a JST SH 4-pin connector for the power supply connection.

To get started developing with this board, go to Analog Devices MSDK Documentation.

Applicable Parts