Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX77960B/MAX77961B USB Type-C Buck-Boost Chargers with Integrated FETs for 2S/3S Li-Ion Batteries
- Demonstrates 3.5V to 25.4V Input Operating Range
- Demonstrates Charging Up to 3A (MAX77960B)/6A (MAX77961B)
- Demonstrates USB-OTG Functionality
- Demonstrates JEITA Compliance with On-Board Dummy Thermistors
- Assembled and Tested
- I2C Serial Interface
Product Details
The MAX77960B/MAX77961B evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board (PCB) that evaluates the MAX77960B/MAX77961B, 3A/6A USB Type-C® buck-boost chargers.
The MAX77960B/MAX77961B EV kit includes the IC evaluation board with integrated I2C communication interface and USB micro-B cable. Windows®-based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded here. Windows 7 or newer is required to use with the EV kit GUI software.
Applications
- 2- and 3-Cell Battery-Powered Devices
- Battery Backup
- Digital Still, Video, and Action Cameras
- Drones
- Handheld Computers and Terminals
- Handheld Radios
- Medical Devices, Health and Fitness Monitors
- Power Tools
- Smartphones, Tablets, and 2-in-1 Laptops
- USB Type-C Powered Wide-Input Charging Applications
- Wireless Speakers
Documentation & Resources
-
MAX77961BEVKIT06 ODB Files - Design Files6/28/2023ZIP1 M