Overview

Features and Benefits

  • Proven PCB Reference Design and Layout Benefit
  • Fully Assembled and Tested
  • Sense Points for High-Accuracy Measurements
  • Accessible Test Point Pins for EN, FPWM, POKB/INTB, VIO, and I2C Serial Interface SCL, SDA
  • MAXUSB_INTERFACE# Allows Easy Communication with a Windows PC
  • GUI Software that Drives I2C Serial Interface for Optional Software Control
  • Startup Output Voltage Adjustable Through External Feedback Resistors
  • Output Voltage and Output Current Limit Dynamically Adjustable Through I2C Serial Interface
  • I2C Target Address, Switching Current Limit, and Feedback Configuration Adjustable Using RSEL (R9)

Product Details

The MAX77859 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77859, a high-efficiency, high-performance buck-boost regulator with a peak switching current of 7.8A. It supports USB Type-C PPS requirements with programmable output voltage (20mV/step) and programmable output current limit (50mA/step). The IC is capable of 2.5V to 22V input and dynamically adjustable output (through I2C serial interface) between 3.2V to 16V (internal feedback) or between 3V to 20V (external feedback). The EV kit is factory-configured as internal feedback with a default startup output voltage of 5V. Other startup voltages can be achieved with external feedback resistors.

I/O pins are available to support the I2C serial interface, enable function, forced-PWM mode, and interrupt/power-OK indicator. The I2C target address, switching current limit, and feedback configuration can be adjusted by changing the RSEL resistor (R9). MAXUSB_INTERFACE# allows the use of Windows®-based software with a friendly graphical user interface (GUI) as well as a detailed register-based interface to exercise all features of the IC. The EV kit is compatible with any version of the MAX77859 WLP IC (MAX77859AEWO+T is the default one installed).

Tools & Simulations