Overview

Features and Benefits

  • MAX77840 EV kit Includes all Necessary Components for Device Operation in Addition to many Components for added Flexibility and Easy to Use
  • Easy-to-Use Push-Button Interface for On-Off Control
  • 0Ω Resistors in Series with Several Key Nodes to be able to Isolate them and for Added Flexibility
  • Assembled and Tested
  • Test Points Allow Convenient Access to Nodes of Interest
  • Jumper Headers Acting as both Test Points and Shunts

Product Details

The MAX77840 evaluation kit (EV kit) consists of a board and the Maxim MINIQUSB with an extender board command module.

The MAX77840 includes a single input, 3.15A switch mode charger with reverse boost capability for one-cell Lithium-Ion (Li+) battery; USB BC1.2 adapter type detection with proprietary ModelGauge fuel-gauging technology, and a Safeout LDO.

The EV kit comes standard with the MAX77840 installed. MiniQUSB board with an extender board should be used that allows a PC to use a USB port to emulate an I2C 2-wire interface. This Windows® based graphical user interface (GUI) software is available for use with the EV kit and can be downloaded from the MAX77840 product webpage at www.maximintegrated.com. Windows 7 or newer operating system is required to use the EV kit GUI software.

Applications

  • E-Cigarettes
  • Industrial PCs
  • Internet of Things (IoT)
  • Mobile Point-of-Sale Devices
  • Portable Medical Devices
  • Smart Home Automation, Sensors
  • Wireless Speakers

Applicable Parts

Tools & Simulations

Software Development