Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Proven PCB Reference Design and Layout
- Fully Assembled and Tested
- Accessible Test Points for EN, POK, and ILIM
- MINIQUSB Interface Board and User-Friendly GUI for Full Control
Product Details
This evaluation kit (EV kit) provides a proven design to evaluate the MAX77813, a 2A buck-boost converter. Input voltage range is between 2.3V and 5.5V and output voltage range is from 2.6V to 5.14V. The factory default output voltage of this EV kit is set at 3.3V. Output voltage can be adjusted through the MINIQUSB interface board. The board enables communication with Windows® - compatible software to emulate an I2C interface.
Applications
- AR/VR Headsets
- Handheld Scanners, Mobile Payment Terminals, Security Cameras
- Single-Cell Li-ion Powered Applications
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77813EVKIT: Evaluation Kit for the MAX77813 Data Sheet (Rev. 0)1/21/2019PDF1M
-
MAX77813EVKIT ODB File - Design Files7/3/2023ZIP3 M