Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI-Drives I2C Interface
- Assembled and Fully Tested
- On-Board Electronic Loads
- Electronic Loads with Steady-State, Transient, and Random Modes
- On-Board ADC
- Evaluation of Multiple On-Key Options
- Wide Inductor Pads for Wide Range of Case Codes
Product Details
The MAX77675 evaluation kit (EV kit) allows for easy experimentation with the MAX77675 CCM single-inductor, multiple-output (SIMO) regulator, and I2C interface.
The Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77675.
Applicable Parts
System Requirements
- MAX77675 EV kit
- MAX77675 EV kit GUI
- Windows-based PC
- Power supply
- DVM
- Micro-USB cable
Documentation & Resources
-
MAX77675EVKIT: Evaluation Kit for MAX77675 Data Sheet (Rev. 0)3/16/2023PDF3 M
-
MAX77675EVKIT ODB Files3/16/2023ZIP1 M