Overview
Features and Benefits
- Easy to Use
- GUI Drives I2C Interface
- On-Board Ammeter
- On-Board Thermistor
- On-Key Options
- RGB LED Cluster
- Assembled and Fully Tested
- Emulates System Loading
- On-Board Electronic Loads
- Electronic Loads have steady-state, transient, and random modes
- Demonstrates End-to-End Analog Multiplexer Implementation
- On-Board ADC
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Product Details
The MAX77650/MAX77651 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77650/MAX77651. The EV kit allows for easy evaluation of the various MAX77650/MAX77651 features, including the SIMO buck-boost regulator, linear regulator, analog multiplexer, smart battery charger, on/off controller, and I2C interface.
The MAX77650 and MAX77651 EV kits are identical aside from the device (U1), silkscreen, and two resistive dividers at the SIMO outputs (see the MAX77650/MAX77651 EV Kit Differences section). The MAX77650/MAX77651 devices themselves have different output voltage ranges for the SIMO buck-boost regulator. Consult the device data sheet for more information.
Windows®-based software provides a user-friendly graphical interface as well as a detailed register-based interface to exercise the features of the MAX77650/MAX77651.
Applications
- Bluetooth Headphones/Hearables
- Fitness, Health, and Activity Monitors
- Internet of Things (IoT)
- Portable Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX77650EVKIT Schematic5/24/2023PDF261K
-
UG-6428: MAX77650/MAX77651 Programmer's Guide6/23/2017PDF693K
-
MAX77650EVKIT ODB File - Design Files5/24/2023ZIP4 M
-
MAX77650EVKIT Board Layout - Design Files5/24/2023ZIP4M
-
MAX77650EVKIT BOM5/24/2023PDF169K