Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Easy to Use
- GUI Drives I2C Interface
- Red/Green/Blue LED
- Fully Assembled and Tested
- Emulates System Loading
- On-Board Electronic Load for LDO and SIMO Buck Boost Outputs
- Electronic Load has Steady-State, Transient, and Random Modes
- Evaluates Both Push-Button and Slider-Switch On-Key Options
Product Details
The MAX77640/MAX77641 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77640/MAX77641. The EV kit allows for easy evaluation of the MAX77640/MAX77641 resources, including the SIMO, LDO, GPIO, current sinks, and I2C interface.
Windows®-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77640/ MAX77641.
Applications
- Action Cameras, Wearable/Body Cameras
- Hearables: Bluetooth Headphones and Earbuds
- Internet of Things (IoT) Devices
- Wearables: Fitness, Health, and Activity Monitors
Documentation & Resources
-
MAX77640EVKIT Schematic6/1/2023PDF235K
-
UG-6515: MAX77640/MAX77641 I2C-Compatible Serial Interface Implementation Guide8/28/2018PDF571K
-
UG-6516: MAX77640/MAX77641 Programmer's Guide8/28/2018PDF743K
-
MAX77640EVKIT ODB File - Design Files6/1/2023ZIP5M
-
MAX77640EVKIT Gerber Files6/1/2023ZIP5 M
-
MAX77640EVKIT Board Layout - Design Files6/1/2023ZIP4M
-
MAX77640EVKIT BOM5/22/2023PDF159K