Overview
Features and Benefits
- -5.0V or Adjustable Output Voltage
- Up to 1A Output Current
- 5µA Max Shutdown Current
- 100µA Max Supply Current
- 300kHz Switching Frequency
- 8-Pin DIP and SO Packages
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX774 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit board that provides a regulated -5.0V output voltage from a +5.0V input source. It drives loads up to 1A with conversion efficiency greater than 80%.
Additional pads are provided on the board's solder side to accommodate external feedback resistors for setting different output voltages. The MAX774 EV kit can also be used to evaluate the MAX775 (-12V output) or MAX776 (-15V output).
Applications
- Battery-Powered Applications
- Data Communications
- High-Efficiency DC-DC Converters
- LCD Bias Generators
Applicable Parts
Documentation & Resources
-
MAX774EVKIT: Evaluation Kit for the MAX774 Data Sheet (Rev. 0)1/1/1994PDF793K