Overview
Features and Benefits
- Evaluates the MAX77371 IC
- (4 x 5 Bump, 0.35mm Pitch)
- 2.5V to 5.5V Input Range
- 4.5V to 10V Configurable Output Voltage
Product Details
The MAX77371 evaluation kit (EV kit) evaluates the MAX77371 IC in a wafer-level package (WLP). The MAX77371 is an ultrasonic, high-performance boost converter with an input range from 2.5V to 5.5V. The EV kit comes with the MAX77371PAWP+ installed.
Applicable Parts
Getting Started
- MAX77371 EV kit
- MAX77371 EV kit GUI
- MAXUSB_INTERFACE# for I2C serial interface
- USB Type-A to Micro-USB Cable
- DC Power Supply
- Digital Voltmeter (DVM)
Documentation & Resources
-
MAX77371EVKIT User Guide: Evaluation Kit for the MAX77371 (Rev. 0)2/6/2025PDF1 M
-
MAX77371EVKIT Gerber Files2/6/2025ZIP921 K