Overview
Features and Benefits
- Charges One to Four Li-Ion Cells
- Low Heat/High Efficiency
- 300kHz PWM Operation
- 0.75% Overall Accuracy over Temperature
- 6V to 24V Input Voltage Range
- Proven PC Board Layout
- Fully Assembled and Tested
Product Details
The MAX745 evaluation kit (EV kit) is an assembled and tested PC board that implements a step-down, switching power supply designed for charging lithium-ion (Li- Ion) batteries. The output voltage can be set for one to four cells. The cell voltage can be set between 4.0V and 4.4V, with 0.75% accuracy, using standard 1% resistors. Two LEDs indicate the charging status.
The MAX745 should be used to charge only Li-Ion battery packs. To charge other types of batteries, use the MAX1648 or the MAX712/MAX713. To charge SMBus™ smart-battery packs, use the MAX1645/MAX1647/ MAX1667.
Applications
- Cell Phones
- Desktop Cradle Chargers
- Handheld Instruments (PDAs, Palmtops)
- Li+ Battery Packs
- Notebook Computers
Applicable Parts
Documentation & Resources
-
MAX745EVKIT: Evaluation Kit for the MAX745 Data Sheet (Rev. 3)12/12/2003PDF594K