Overview

Features and Benefits

  • Wide 1.71V to 5.5V Supply Range
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX7321 evaluation kit (EV kit) provides a proven design to evaluate the MAX7321 I²C port expander with eight open-drain I/Os. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7321. The MAX7321 EV kit PCB comes with a MAX7321ATE+ installed.

Applications

  • Automotive
  • Cell Phones
  • Notebooks
  • SAN/NAS
  • Satellite Radio
  • Servers

Applicable Parts

Documentation & Resources

Tools & Simulations