Overview

Features and Benefits

  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Configurable Input or Push-Pull Output
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant
  • On-Board Pushbutton Switches
  • On-Board LEDs for Demonstrating the Push-Pull Capabilities of the GPIOs

Product Details

The MAX7312 evaluation kit (EV kit) provides a proven design to evaluate the MAX7312 I²C-compatible 16-bit I/O port expander, with each port configurable as input or push-pull output. The EV kit also includes Windows 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7312. The MAX7312 EV kit printed-circuit board (PCB) comes with a MAX7312ATG+ installed.

Applications

  • Instrumentation and Test Measurement Networking
  • Medical Equipment
  • RAID Systems
  • Servers/Blades

Applicable Parts

Documentation & Resources

Tools & Simulations